text.skipToContent text.skipToNavigation

Axygen® Reagent Reservoirs (ANSI/SLAS Footprint)

E-mail

Corning offers a complete line of Axygen single-well and multiple-well reagent reservoirs which are available in multiple formats for automated and manual use. All reservoirs are designed to comply with standard ANSI/SLAS footprint dimensions for microplates and are compatible with most automation workstations. Reagent reservoirs are manufactured with polypropylene for excellent chemical resistance.

  • Durable and cost effective
  • Various formats for multiple applications


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
RES-MW12-LP Axygen® Multiple Well Reagent Reservoir with 12-Channel Trough, Low Profile, Nonsterile   25 / Pk     25 / Cs     Axygen®   347,03 € per case
RES-MW12-LP-SI Axygen® Multiple Well Reagent Reservoir with 12-Channel Trough, Low Profile, Individually Wrapped, Sterile   1 / Pk     25 / Cs     Axygen®   351,54 € per case
RES-MW8-LP Axygen® Multiple Well Reagent Reservoir with 8-Channel Trough, Low Profile, Nonsterile   25 / Pk     25 / Cs     Axygen®   347,03 € per case
RES-MW8-LP-SI Axygen® Multiple Well Reagent Reservoir with 8-Channel Trough, Low Profile, Individually Wrapped, Sterile   1 / Pk     25 / Cs     Axygen®   351,54 € per case
RES-SW1-LP Axygen® Single Well Reagent Reservoir with 1-Bottom Trough, Low Profile, Nonsterile   25 / Pk     25 / Cs     Axygen®   347,03 € per case
RES-SW1-LP-SI Axygen® Single Well Reagent Reservoir with 1-Bottom Trough, Low Profile, Individually Wrapped, Sterile   1 / Pk     25 / Cs     Axygen®   454,70 € per case
RES-SW384-LP Axygen® Single Well Reagent Reservoir with 384-Bottom Troughs, Low Profile, Nonsterile   25 / Pk     25 / Cs     Axygen®   347,03 € per case
RES-SW384-LP-SI Axygen® Single Well Reagent Reservoir with 384-Bottom Troughs, Low Profile, Individually Wrapped, Sterile   1 / Pk     25 / Cs     Axygen®   351,54 € per case
RES-SW96-LP Axygen® Single Well Reagent Reservoir with 96-Bottom Troughs, Low Profile, Nonsterile   25 / Pk     25 / Cs     Axygen®   347,03 € per case