Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® Single Well Reagent Reservoir with 384-Bottom Troughs, Low Profile, Nonsterile
Product NumberRES-SW384-LP
The Axygen brand offers a complete line of single well and multiple well reagent reservoirs which are available in numerous formats for automated and manual applications. All reservoirs are designed to comply with ANSI/SLAS 1-2004: Microplates - Footprint Dimensions and are compatible with most automation systems. Manufactured with virgin polypropylene for excellent chemical resistance.
- Diamond Shaped Well Series: 96 or 384 well collection pools at the bottom surface help minimize dead volume
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€347.03 per case
Out of Stock
| Product Number | RES-SW384-LP |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 25 / Cs |
| Brand | Axygen® |
| Sterile | No |
| Capacity | 92 mL |
- Quality Certificate - Lot No.29325059
- Quality Certificate - Lot No.26525035
- Quality Certificate - Lot No.23225034
- Quality Certificate - Lot No.20225023
- Quality Certificate - Lot No.16725106
- Quality Certificate - Lot No.13925040
- Quality Certificate - Lot No.12025024
- Quality Certificate - Lot No.01525105
- Quality Certificate - Lot No.27623044
- Quality Certificate - Lot No.24423067
- Quality Certificate - Lot No.22623044
- Quality Certificate - Lot No.20523030
- Quality Certificate - Lot No.20323003
- Quality Certificate - Lot No.19823005