text.skipToContent text.skipToNavigation

Axygen® 60 µm CyclerSeal Sealing Film for Storage and PCR Application, Nonsterile

Product NumberPCR-TS

E-mail

This is the suggested replacement for 6524.


Axygen® microplate sealing films are designed for applications ranging from PCR and Real-Time PCR to ELISA and cell culture. Axygen’s sealing films are the easiest and most cost-effective method for sealing plates. They can be used in wide temperature ranges, making them suitable for many applications.

  • Exceptional seal across entire plate safeguards samples during transport or storage
  • When used with Axygen's compression mat, this polypropylene film eliminates well to well contamination and cross-over in PCR application


338,56 € per case

Out of Stock

Details
Product Number   PCR-TS
Qty./Pk   100 / Pk  
Qty./Cs   500 / Cs  
Brand   Axygen®  
Plate Format   Sealing films  
Sterile   No  
Thickness   60 µm  
Packaging Format   100 Films/Pk, 5 Packs/Cs  
Application   Diagnostics  
Specifications Documents