text.skipToContent text.skipToNavigation

Axygen® AxyPrep MAG Tissue-Blood gDNA Kit

E-mail

The AxyPrep MAG Tissue-Blood gDNA Kit utilizes a magnetic beads-based technology to isolate genomic DNA from rodent tail tissues. This protocol provides instruction to extract gDNA from fresh or frozen rodent tails. The protocol is performed in 96-well format and 1.5 mL tubes. Purification begins by the addition of lysis buffer, and Proteinase K to rupture cell membranes and digest protein. Genomic DNA is then immobilized on magnetic particles by the addition of a magnetic binding reagent. This differential binding allows the gDNA to be easily separated from contaminants using a magnetic field. Contaminants can then be rinsed away using a simple washing procedure.

  • Expanded protocol for animal tissue, cultured cells, buccal swabs, and blood

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
MAG-T-GDNA-M Axygen® AxyPrep MAG Tissue Genomic DNA-Medium   1 / Pk     1 / Cs     Axygen®   951,29 € per case
MAG-T-GDNA-S Axygen® AxyPrep MAG Tissue Genomic DNA-Small   1 / Pk     1 / Cs     Axygen®   348,17 € per case