Corning® BioCoat® Collagen I 22 mm Round #1 German Glass Coverslip, Bulk Packed, 60/Case
Product Number354089
Corning® BioCoat™ 22mm #1 German Glass coverslip with a uniform application of rat tail collagen. Bulk packed, 60/case. Corning BioCoat products are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Shelf life: >= 3 months from date of shipment
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
当製品は返品不可です。ご質問等ありましたら弊社まで早急にお問い合わせください。
€256.60 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 354089 |
| Qty./Pk | 60 / Pk |
| Qty./Cs | 60 / Cs |
| Brand | Corning® |
| Size | 22 mm |
| Storage | 2° - 8°C |
| Surface Coating | Collagen I |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.03026001
- Quality Certificate - Lot No.32624001
- Quality Certificate - Lot No.15923003
- Quality Certificate - Lot No.9347001
- Quality Certificate - Lot No.9119009
- Quality Certificate - Lot No.8334001
- Quality Certificate - Lot No.7317003
- Quality Certificate - Lot No.7025219
- Quality Certificate - Lot No.6139002
- Quality Certificate - Lot No.5222001
- Quality Certificate - Lot No.4328002
- Quality Certificate - Lot No.4265005
- Quality Certificate - Lot No.3364001
- Quality Certificate - Lot No.3082004
- Quality Certificate - Lot No.2143007
- Quality Certificate - Lot No.1102002
- Quality Certificate - Lot No.1046004