PYREX® 2 mL Disposable Serological Pipets, TD, Multi-Pack, Sterile, Plugged
Product Number7078-2N
These sterile disposable 2 mL PYREX® serological pipets are designed for the larger-volume user. They are calibrated (TD) with blow-out and are packed to permit easy access to several pipets at a time without contaminating the entire case. Similar to No. 7077, except multi-packed in plastic bags. New I.S.O. color-coding is printed directly on the tear strip for easy identification by size. Reference: ASTM E-714.
296,35 € per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 7078-2N |
| Qty./Pk | 175 / Pk |
| Qty./Cs | 700 / Cs |
| Brand | PYREX® |
| Capacity | 2 mL |
| Pipet Style | Serological |
| Tip Shape | Round |
| Feature | Disposable |
| Graduation Interval | 0.01 mL |
| Negative Graduation | 0.2 mL |
| Packaging | Multi-pack |
| Length | 290 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.05526751
- Quality Certificate - Lot No.26625751
- Quality Certificate - Lot No.26525751
- Quality Certificate - Lot No.14625751
- Quality Certificate - Lot No.28224751
- Quality Certificate - Lot No.27723751
- Quality Certificate - Lot No.27523751
- Quality Certificate - Lot No.27123751
- Quality Certificate - Lot No.32322751
- Quality Certificate - Lot No.17522751
- Quality Certificate - Lot No.16122751
- Quality Certificate - Lot No.00522751
- Quality Certificate - Lot No.27421751
- Quality Certificate - Lot No.33720751
- Quality Certificate - Lot No.31020751
- Quality Certificate - Lot No.27220751
- Quality Certificate - Lot No.21620751
- Quality Certificate - Lot No.17720751
- Quality Certificate - Lot No.13620751
- Quality Certificate - Lot No.09820751
- Quality Certificate - Lot No.15719751
- Quality Certificate - Lot No.10719751
- Quality Certificate - Lot No.27518751
- Quality Certificate - Lot No.21218751
- Quality Certificate - Lot No.05018751
- Quality Certificate - Lot No.28417751
- Quality Certificate - Lot No.21317751
- Quality Certificate - Lot No.03017751
- Quality Certificate - Lot No.29816751
- Quality Certificate - Lot No.25816751