text.skipToContent text.skipToNavigation

Axygen® MultiRack Pipet Tip System

E-mail

The Axygen MultiRack tip system has been engineered to fit most of the pipettors in the market. It is an interchangeable complete system offered in bulk, racked, filter, and reload packaging styles to meet the variety of needs in the lab setting. The MultiRack tip system offers standard and extended length tips covering volumes from 1 µL to 1250 µL. For racked and reload packaging styles, the tips are pre-loaded into easy-load color-coded deck inserts. With the smaller footprint and reusable rack, this system uses 30% less plastic, minimizing the environmental impact. The stackable design saves critical bench space. Axygen MultiRack Tip System products are made in the USA and meet ISO standards. All tips are free of detectable RNase, DNase, DNA, and pyrogens.

Features

  • Reusable rack with reload systems
  • Smaller footprint and stackable design, saving valuable bench space
  • Extended tips offered in 10, 300, and 1250 µL (1000 µL extended length) volumes
  • Color-coded racks for easy volume identification


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
MR-1000XT Axygen® MultiRack Pipet Tip, 1000 µL, Extended Length, Bulk   768 / Pk     7680 / Cs     Axygen®   N/A per case
MR-1000XT-L-R-S Axygen® MultiRack Pipet Tip, 1000 µL, Extended Length, Maxymum Recovery® Surface, Racked, Sterile   768 / Pk     3840 / Cs     Axygen®   N/A per case
MR-1000XT-R Axygen® MultiRack Pipet Tip, 1000 µL, Extended Length, Racked   768 / Pk     3840 / Cs     Axygen®   N/A per case
MR-1000XT-R-S Axygen® MultiRack Pipet Tip, 1000 µL, Extended Length, Racked, Sterile   768 / Pk     3840 / Cs     Axygen®   N/A per case
MR-1000XT-RL Axygen® MultiRack Pipet Tip, 1000 µL, Extended Length, Reload   768 / Pk     3072 / Cs     Axygen®   N/A per case
MRF-1000XT-L-R-S Axygen® MultiRack Pipet Tip, 1000 µL, Extended Length, Filtered, Maxymum Recovery Surface, Racked, Sterile   768 / Pk     3840 / Cs     Axygen®   N/A per case
MRF-1000XT-R-S Axygen® MultiRack Pipet Tip, 1000 µL, Extended Length, Filtered, Racked, Sterile   768 / Pk     3840 / Cs     Axygen®   N/A per case