Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
TL75-01 | Corning® Gosselin™ Round Base Tube, 3.5 mL, PS, 500/Bag, 3000/Case | 500 / Pk | 3000 / Cs | Corning® | N/A | per case | |
TL75-02 | Corning® Gosselin™ Round Base Tube, 3.5 mL, PP, 500/Bag, 2500/Case | 500 / Pk | 2500 / Cs | Corning® | N/A | per case | |
TL75-04 | Corning® Gosselin™ Round Base Tube, 3.5 mL, PS, Red Winged Plug, Sterile, 625/Bag, 2500/Case | 625 / Pk | 2500 / Cs | Corning® | N/A | per case | |
TL75-08 | Corning® Gosselin™ Round Base Tube, 3.5 mL, PP, Red Winged Plug, Sterile, 625/Bag, 2500/Case | 625 / Pk | 2500 / Cs | Corning® | N/A | per case | |
TL75-10 | Corning® Gosselin™ Round Base Tube, 3.5 mL, PS, 500/Bag, 5000/Case | 500 / Pk | 5000 / Cs | Corning® | N/A | per case | |
TL75-14 | Corning® Gosselin™ Round Base Tube, 3.5 mL, PS, Winged Plug, Sterile, 625/Bag, 2500/Case | 625 / Pk | 2500 / Cs | Corning® | N/A | per case | |
TL75-16 | Corning® Gosselin™ Round Base Tube, 3.5 mL, PP, 500/Bag, 5000/Case | 500 / Pk | 5000 / Cs | Corning® | N/A | per case |