Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® MultiRack Pipette Tips, 1000 µL, Extended Length, Reload
Product NumberMR-1000XT-RL
Axygen MultiRack Reload System is designed to fit the Axygen MultiRack without tedious re-alignment. This design not only saves lab space but also uses less plastic to reduce environmental impact. Axygen MultiRack reload tips are available in a wide range of sizes.
€166.60 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | MR-1000XT-RL |
| Qty./Pk | 768 / Pk |
| Qty./Cs | 3072 / Cs |
| Brand | Axygen® |
| Packaging | Reload Stack |
| Packaging Format | 768 Tips/Pk, 4 Packs/Case |
| Tip Format | 96 Tips/Rack |
| Maximum Volume Capacity | 1250 µL |
| Maximum Volume/Well | 1250 µL |
| Volume Range | 50 - 1250 µL |
| Application | Diagnostics |
| Filter | No |
| Sterile | No |
| Autoclavable | Yes |
| Product Material | Polypropylene |
| Deck Color | Blue |
Specifications Documents
Compatible Accessories
Axygen® MultiRack Pipet Tip System, Empty Racks 200 µL Extended Length, 300 µL Extended Length, and 1000 µL Extended Length
MR-R-BOut of Stock
€111.64 per case
Available Certificates
- Quality Certificate - Lot No.03126000
- Quality Certificate - Lot No.00226000
- Quality Certificate - Lot No.34425000
- Quality Certificate - Lot No.31625000
- Quality Certificate - Lot No.28325000
- Quality Certificate - Lot No.26025000
- Quality Certificate - Lot No.25625000
- Quality Certificate - Lot No.23225000
- Quality Certificate - Lot No.21125000
- Quality Certificate - Lot No.21025000
- Quality Certificate - Lot No.16925000
- Quality Certificate - Lot No.13625000
- Quality Certificate - Lot No.13225000
- Quality Certificate - Lot No.12525000
- Quality Certificate - Lot No.12225000
- Quality Certificate - Lot No.10525000
- Quality Certificate - Lot No.09225000
- Quality Certificate - Lot No.08625000
- Quality Certificate - Lot No.06525000
- Quality Certificate - Lot No.05925000
- Quality Certificate - Lot No.05825000
- Quality Certificate - Lot No.03725000
- Quality Certificate - Lot No.03525000
- Quality Certificate - Lot No.29024000
- Quality Certificate - Lot No.27724000
- Quality Certificate - Lot No.26424000
- Quality Certificate - Lot No.26224000
- Quality Certificate - Lot No.25324000
- Quality Certificate - Lot No.24324000
- Quality Certificate - Lot No.23724000