Axygen® MultiRack移液吸头工作站,10 µL,加长,无菌,192/层,5层/盒,960/盒,5盒/箱
Product NumberMR-10XT-TS-S
Axygen® MultiRack吸头工作站每层有192个吸头,共5层,可与8或12通道移液器配套使用。这种包装形式为需要大量吸头的实验室应用提供了便捷的解决方案,如ELISA、PCR和NGS文库制备。Axygen® MultiRack吸头工作站有10 µL和200 µL、灭菌或非灭菌吸头可选。
Added to Your Shopping Cart
Details
| Product Number | MR-10XT-TS-S |
| 数量/包 | 960 /包 |
| 数量/箱 | 4800 /箱 |
| 品牌 | Axygen® |
| 包装规格 | 192支吸头/层,5层/叠,960支吸头/叠,5叠/箱 |
| 容量 | 10 µL |
| 最大容量 | 10 µL |
| 容积范围 | 0.1 - 10 µL |
| 应用 | 诊断 |
| 过滤器 | 没有 |
| 无菌 | 是 |
| 可高压灭菌 | 没有 |
| 颜色 | 红色 |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.01026000
- Quality Certificate - Lot No.30825000
- Quality Certificate - Lot No.21625000
- Quality Certificate - Lot No.19525000
- Quality Certificate - Lot No.15325000
- Quality Certificate - Lot No.14325000
- Quality Certificate - Lot No.13325000
- Quality Certificate - Lot No.10125000
- Quality Certificate - Lot No.01325000
- Quality Certificate - Lot No.36524000
- Quality Certificate - Lot No.35224000
- Quality Certificate - Lot No.32724000
- Quality Certificate - Lot No.32424000
- Quality Certificate - Lot No.31224000
- Quality Certificate - Lot No.28924000
- Quality Certificate - Lot No.27424000
- Quality Certificate - Lot No.25524000
- Quality Certificate - Lot No.19924000
- Quality Certificate - Lot No.19424000
- Quality Certificate - Lot No.16524000
- Quality Certificate - Lot No.16324000
- Quality Certificate - Lot No.13124000
- Quality Certificate - Lot No.06624000
- Quality Certificate - Lot No.04424000
- Quality Certificate - Lot No.01124000
- Quality Certificate - Lot No.00824000
- Quality Certificate - Lot No.29623000
- Quality Certificate - Lot No.25123000
- Quality Certificate - Lot No.24323000
- Quality Certificate - Lot No.17923000