Axygen® MultiRack Pipette Tips, 200 µL, Reload, 960/Pack, 3840/Case
Product NumberMR-200-RL
Axygen MultiRack Reload System is designed to fit the Axygen MultiRack without tedious re-alignment. This design not only saves lab space but also uses less plastic to reduce environmental impact. Axygen MultiRack reload tips are available in a wide range of sizes.
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | MR-200-RL |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 3840 / Cs |
| Brand | Axygen® |
| Packaging | Reload Stack |
| Packaging Format | 960 Tips/Pk, 4 Packs/Cs |
| Tip Format | 96 Tips/Rack |
| Maximum Volume Capacity | 200 µL |
| Maximum Volume/Well | 200 µL |
| Volume Range | 1 - 200 µL |
| Application | Diagnostics |
| Filter | No |
| Sterile | No |
| Autoclavable | Yes |
| Product Material | Polypropylene |
| Deck Color | Yellow |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.26726000
- Quality Certificate - Lot No.23326000
- Quality Certificate - Lot No.20426000
- Quality Certificate - Lot No.16926000
- Quality Certificate - Lot No.15626000
- Quality Certificate - Lot No.14926000
- Quality Certificate - Lot No.11026000
- Quality Certificate - Lot No.06426000
- Quality Certificate - Lot No.05626000
- Quality Certificate - Lot No.01226000
- Quality Certificate - Lot No.31825000
- Quality Certificate - Lot No.26225000
- Quality Certificate - Lot No.21925000
- Quality Certificate - Lot No.20625000
- Quality Certificate - Lot No.19825000
- Quality Certificate - Lot No.17025000
- Quality Certificate - Lot No.15725000
- Quality Certificate - Lot No.06225000
- Quality Certificate - Lot No.28622000
- Quality Certificate - Lot No.28522000
- Quality Certificate - Lot No.28422000
- Quality Certificate - Lot No.26622000
- Quality Certificate - Lot No.26422000
- Quality Certificate - Lot No.26222000
- Quality Certificate - Lot No.25722000
- Quality Certificate - Lot No.23422000
- Quality Certificate - Lot No.18022000
- Quality Certificate - Lot No.17822000
- Quality Certificate - Lot No.16022000
- Quality Certificate - Lot No.15822000