Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® MultiRack Pipette Tips Station, 200 µL, Natural, 192/Layer, 5 Layers/Stack, 960/Stack, 5 Stacks/Case
Product NumberMR-200-TS
Axygen MultiRack Tip Station is packaged in a format with 192 tips per layer and 5 layers total and can be used with 8- or 12-channel pipettors. This packaging style provides a convenient solution for lab applications such as ELISA, PCR, and NGS library preparation, where thousands of tips are consumed. Axygen MultiRack Tip Station is available with 10 µL and 200 µL, sterile or non-sterile tips.
€326.39 per case
Out of Stock
| Product Number | MR-200-TS |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Packaging | Tip Station |
| Packaging Format | 192 Tips/Layer, 5 Layers/Stack, 960 Tips/Stack, 5 Stacks/Cs |
| Tip Format | 96 Tips/Rack |
| Maximum Volume Capacity | 200 µL |
| Volume Range | 1 - 200 µL |
| Filter | No |
| Sterile | No |
| Autoclavable | No |
| Deck Color | Yellow |
- Quality Certificate - Lot No.00726000
- Quality Certificate - Lot No.32325000
- Quality Certificate - Lot No.29625000
- Quality Certificate - Lot No.28825000
- Quality Certificate - Lot No.27525000
- Quality Certificate - Lot No.25125000
- Quality Certificate - Lot No.20625000
- Quality Certificate - Lot No.19125000
- Quality Certificate - Lot No.18825000
- Quality Certificate - Lot No.17025000
- Quality Certificate - Lot No.15525000
- Quality Certificate - Lot No.10025000
- Quality Certificate - Lot No.09425000