Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® MultiRack Pipette Tips, 300 µL, Reload
Product NumberMR-300-RL
Axygen MultiRack Reload System is designed to fit the Axygen MultiRack without tedious re-alignment. This design not only saves lab space but also uses less plastic to reduce environmental impact. Axygen MultiRack reload tips are available in a wide range of sizes.
€171.89 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | MR-300-RL |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 3840 / Cs |
| Brand | Axygen® |
| Packaging | Reload Stack |
| Packaging Format | 960 Tips/Pk, 4 Packs/Cs |
| Tip Format | 96 Tips/Rack |
| Maximum Volume Capacity | 300 µL |
| Volume Range | 1 - 300 µL |
| Application | Diagnostics |
| Filter | No |
| Sterile | No |
| Autoclavable | No |
| Product Material | Polypropylene |
| Deck Color | Green |
Specifications Documents
Compatible Accessories
Axygen® MultiRack Pipet Tip System, Empty Racks for 10 µL Extended Length, 200 µL, 200 µL NX, 300 µL
MR-R-AOut of Stock
€111.64 per case
Available Certificates
- Quality Certificate - Lot No.04426000
- Quality Certificate - Lot No.04226000
- Quality Certificate - Lot No.02626000
- Quality Certificate - Lot No.35725000
- Quality Certificate - Lot No.33525000
- Quality Certificate - Lot No.32325000
- Quality Certificate - Lot No.01023000
- Quality Certificate - Lot No.00923000
- Quality Certificate - Lot No.34822000
- Quality Certificate - Lot No.34722000
- Quality Certificate - Lot No.34322000
- Quality Certificate - Lot No.22722000
- Quality Certificate - Lot No.21022000
- Quality Certificate - Lot No.20522000
- Quality Certificate - Lot No.18922000
- Quality Certificate - Lot No.18822000
- Quality Certificate - Lot No.17122000
- Quality Certificate - Lot No.16822000
- Quality Certificate - Lot No.08922000
- Quality Certificate - Lot No.08221000
- Quality Certificate - Lot No.30219000
- Quality Certificate - Lot No.29919000
- Quality Certificate - Lot No.25319000
- Quality Certificate - Lot No.24319000
- Quality Certificate - Lot No.21419000
- Quality Certificate - Lot No.21019000
- Quality Certificate - Lot No.18419000