Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® MultiRack Pipet Tip, 300 µL, Extended Length, Racked, Sterile
Product NumberMR-300XT-R-S
Axygen® MultiRack Tips are supplied in convenient hinged racks that help reduce airborne contamination of the tips during use. Each rack is individually sealed. The high-quality polypropylene racks are reusable and fully autoclavable. They can be refilled with Axygen® MultiRack Reload Systems to save both money and plastic. Sturdy racks resist accidental tipping, and the easy-close lid lock prevents tips falling while closed. The transparent rack and color-coded decks allow easy size identification.
Out of Stock
Product Number | MR-300XT-R-S |
Qty./Pk | 768 / Pk |
Qty./Cs | 3840 / Cs |
Brand | Axygen® |
Packaging Format | 768 Tips/Pk, 5 Packs/Cs |
Tip Format | 96 Tips/Rack |
Capacity | 300 µL |
Maximum Volume Capacity | 300 µL |
Volume Range | 1 - 300 µL |
Filter | No |
Sterile | Yes |
Autoclavable | No |
Color | Green |
Axygen® MultiRack Pipet Tip System, Empty Racks 200 µL Extended Length, 300 µL Extended Length, and 1000 µL Extended Length
MR-R-BOut of Stock
- Quality Certificate - Lot No.20724000
- Quality Certificate - Lot No.33622000
- Quality Certificate - Lot No.30522000
- Quality Certificate - Lot No.23721000
- Quality Certificate - Lot No.23519000
- Quality Certificate - Lot No.23219000
- Quality Certificate - Lot No.21219000
- Quality Certificate - Lot No.19019000
- Quality Certificate - Lot No.17219000