Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® MultiRack Pipette Tips, 1000 µL, Extended Length, Filtered, Racked, Sterile, 768/Pack, 3840/Case
Product NumberMRF-1000XT-R-S
Axygen MultiRack Filter Tips employ an inert, hydrophobic barrier to prevent contamination from pipettors. The filter materials, containing no leachable additive with less than 20-micron pore sizes, effectively block aerosols without the risk of contaminating the precious sample with additives. Axygen MultiRack filter tips are available in a wide range of tip choices.
Added to Your Shopping Cart
Details
| Product Number | MRF-1000XT-R-S |
| Qty./Pk | 768 / Pk |
| Qty./Cs | 3840 / Cs |
| Brand | Axygen® |
| Packaging | Hinged Rack |
| Packaging Format | 768 Tips/Pk, 5 Packs/Cs |
| Tip Format | 96 Tips/Rack |
| Maximum Volume Capacity | 1250 µL |
| Volume Range | 50 - 1250 µL |
| Filter | Yes |
| Sterile | Yes |
| Autoclavable | No |
| Deck Color | Blue |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.17626000
- Quality Certificate - Lot No.15226000
- Quality Certificate - Lot No.13926000
- Quality Certificate - Lot No.07226000
- Quality Certificate - Lot No.06326000
- Quality Certificate - Lot No.04426000
- Quality Certificate - Lot No.03026000
- Quality Certificate - Lot No.02926000
- Quality Certificate - Lot No.31025000
- Quality Certificate - Lot No.27725000
- Quality Certificate - Lot No.25325000
- Quality Certificate - Lot No.22025000
- Quality Certificate - Lot No.20925000
- Quality Certificate - Lot No.15825000
- Quality Certificate - Lot No.14225000
- Quality Certificate - Lot No.13925000
- Quality Certificate - Lot No.12925000
- Quality Certificate - Lot No.12525000
- Quality Certificate - Lot No.11825000
- Quality Certificate - Lot No.11125000
- Quality Certificate - Lot No.10025000
- Quality Certificate - Lot No.04125000
- Quality Certificate - Lot No.16622000
- Quality Certificate - Lot No.16222000
- Quality Certificate - Lot No.16122000
- Quality Certificate - Lot No.15922000
- Quality Certificate - Lot No.15522000
- Quality Certificate - Lot No.11222000
- Quality Certificate - Lot No.11122000
- Quality Certificate - Lot No.10322000