Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® MultiRack Pipette Tips, 10 µL, Extended Length Filtered, Racked, Sterile, 960/Pack, 4800/Case
Product NumberMRF-10XT-R-S
Axygen MultiRack Filter Tips employ an inert, hydrophobic barrier to prevent contamination from pipettors. The filter materials, containing no leachable additive with less than 20-micron pore sizes, effectively block aerosols without the risk of contaminating the precious sample with additives. Axygen MultiRack filter tips are available in a wide range of tip choices.
519,14 € per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | MRF-10XT-R-S |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Packaging | Hinged Rack |
| Packaging Format | 960 Tips/Pk, 5 Packs/Cs |
| Tip Format | 96 Tips/Rack |
| Maximum Volume Capacity | 10 µL |
| Volume Range | 0.1 - 10 µL |
| Filter | Yes |
| Sterile | Yes |
| Autoclavable | No |
| Deck Color | Red |
Specifications Documents
Compatible Accessories
Axygen® MultiRack Pipette Tip System, Empty Racks for 10 µL Extended Length, 200 µL, 200 µL NX, 300 µL
MR-R-AOut of Stock
111,64 € per case
Available Certificates
- Quality Certificate - Lot No.19426000
- Quality Certificate - Lot No.16326000
- Quality Certificate - Lot No.15526000
- Quality Certificate - Lot No.14726000
- Quality Certificate - Lot No.10626000
- Quality Certificate - Lot No.04926000
- Quality Certificate - Lot No.03726000
- Quality Certificate - Lot No.03526000
- Quality Certificate - Lot No.02126000
- Quality Certificate - Lot No.00726000
- Quality Certificate - Lot No.32325000
- Quality Certificate - Lot No.32125000
- Quality Certificate - Lot No.30225000
- Quality Certificate - Lot No.28325000
- Quality Certificate - Lot No.27425000
- Quality Certificate - Lot No.25825000
- Quality Certificate - Lot No.23225000
- Quality Certificate - Lot No.22325000
- Quality Certificate - Lot No.27122000
- Quality Certificate - Lot No.26922000
- Quality Certificate - Lot No.26322000
- Quality Certificate - Lot No.24322000
- Quality Certificate - Lot No.21922000
- Quality Certificate - Lot No.21622000
- Quality Certificate - Lot No.16822000
- Quality Certificate - Lot No.15822000
- Quality Certificate - Lot No.15522000
- Quality Certificate - Lot No.15422000
- Quality Certificate - Lot No.15122000
- Quality Certificate - Lot No.14822000