
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® MultiRack Pipet Tip, 200 µL, NX Filtered, Racked, Sterile
Product NumberMRF-200NX-R-S



Axygen® MultiRack Filter Tips employ an inert, hydrophobic barrier to prevent contamination from pipettors. The filter materials, containing no leachable additive with less than 20-micron pore sizes, effectively block aerosols without the risk of contaminating the precious sample with additives. Axygen® MultiRack filter tips are available in a wide range of tip choices.
€514.00 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | MRF-200NX-R-S |
Qty./Pk | 960 / Pk |
Qty./Cs | 4800 / Cs |
Brand | Axygen® |
Packaging Format | 960 Tips/Pk, 5 Packs/Cs |
Tip Format | 96 Tips/Rack |
Capacity | 200 µL |
Maximum Volume Capacity | 200 µL |
Volume Range | 1 - 200 µL |
Filter | Yes |
Sterile | Yes |
Autoclavable | No |
Color | Yellow |
Specifications Documents
Compatible Accessories

Axygen® MultiRack Pipet Tip System, Empty Racks for 10 µL Extended Length, 200 µL, 200 µL NX, 300 µL
MR-R-AOut of Stock
€110.53 per case
Available Certificates
- Quality Certificate - Lot No.25825000
- Quality Certificate - Lot No.22725000
- Quality Certificate - Lot No.21225000
- Quality Certificate - Lot No.20425000
- Quality Certificate - Lot No.15425000
- Quality Certificate - Lot No.15025000
- Quality Certificate - Lot No.09125000
- Quality Certificate - Lot No.05925000
- Quality Certificate - Lot No.05225000
- Quality Certificate - Lot No.04425000
- Quality Certificate - Lot No.03725000
- Quality Certificate - Lot No.03525000
- Quality Certificate - Lot No.02725000
- Quality Certificate - Lot No.01625000
- Quality Certificate - Lot No.00925000
- Quality Certificate - Lot No.35124000
- Quality Certificate - Lot No.33724000
- Quality Certificate - Lot No.32324000
- Quality Certificate - Lot No.31324000
- Quality Certificate - Lot No.31224000
- Quality Certificate - Lot No.29224000
- Quality Certificate - Lot No.29024000
- Quality Certificate - Lot No.34622000
- Quality Certificate - Lot No.30622000
- Quality Certificate - Lot No.30522000
- Quality Certificate - Lot No.29622000
- Quality Certificate - Lot No.29422000
- Quality Certificate - Lot No.26422000
- Quality Certificate - Lot No.22722000
- Quality Certificate - Lot No.14222000