Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® MultiRack Pipette Tips, 300 µL, Extended Length, Filtered, Racked, Sterile
Product NumberMRF-300XT-R-S
Axygen MultiRack Filter Tips employ an inert, hydrophobic barrier to prevent contamination from pipettors. The filter materials, containing no leachable additive with less than 20-micron pore sizes, effectively block aerosols without the risk of contaminating the precious sample with additives. Axygen MultiRack filter tips are available in a wide range of tip choices.
519,14 € per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | MRF-300XT-R-S |
| Qty./Pk | 768 / Pk |
| Qty./Cs | 3840 / Cs |
| Brand | Axygen® |
| Packaging | Hinged Rack |
| Packaging Format | 768 Tips/Pk, 5 Packs/Cs |
| Tip Format | 96 Tips/Rack |
| Maximum Volume Capacity | 300 µL |
| Volume Range | 1 - 300 µL |
| Filter | Yes |
| Sterile | Yes |
| Autoclavable | No |
| Deck Color | Green |
Specifications Documents
Compatible Accessories
Axygen® MultiRack Pipet Tip System, Empty Racks 200 µL Extended Length, 300 µL Extended Length, and 1000 µL Extended Length
MR-R-BOut of Stock
111,64 € per case