text.skipToContent text.skipToNavigation

Corning® Treated Culture Dishes

E-mail

  • Corning® CellBIND® surface is a novel cell culture treatment that increases surface wettability for more even and consistent cell attachment
  • Ultra-Low Attachment surface dishes feature a covalently bound hydrogel layer that minimizes cell attachment, protein absorption, and cellular activation
  • 10 dishes/bag are available for 100 mm dishes (Cat. No. 430293)
  • 245 mm square dishes offer 500 cm² growth surface
  • Stacking beads aid in handling
  • Vents provide consistent gas exchange
  • Manufactured from optically clear virgin polystyrene
  • Sterile
  • Nonpyrogenic


Dish style (mm) = actual growth surface diameters: 35 mm dish = 34.4 mm; 60 mm dish = 52.1 mm; 100 mm dish = 83.8 mm; 150 mm dish = 139.1 mm.

Cat. no. 431110, Square dishes with interior bottom dimensions of 224 x 224 mm.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
3261 Corning® 60 mm Ultra-Low Attachment Culture Dish   5 / Pk     20 / Cs     Corning®   €609.17 per case
3294 Corning® CellBIND® Surface 35 mm Culture Dish   10 / Pk     210 / Cs     Corning®   €213.50 per case
3295 Corning® CellBIND® Surface 60 mm Culture Dish   7 / Pk     126 / Cs     Corning®   €213.50 per case
430165 Corning® 35 mm TC-treated Culture Dish   20 / Pk     500 / Cs     Corning®   €286.76 per case
430166 Corning® 60 mm TC-treated Culture Dish   20 / Pk     500 / Cs     Corning®   €313.48 per case
430167 Corning® 100 mm TC-treated Culture Dish   20 / Pk     500 / Cs     Corning®   €469.41 per case
430196 Corning® 60 mm with 2 mm Grid TC-treated Culture Dish   20 / Pk     500 / Cs     Corning®   €348.76 per case
430293 Corning® 100 mm TC-treated Culture Dishes, 10/Pack   10 / Pk     480 / Cs     Corning®   €458.20 per case
430599 Corning® 150 mm TC-treated Culture Dish   5 / Pk     60 / Cs     Corning®   €232.08 per case
431110 Corning® 500cm² Square TC-treated Culture Dish   4 / Pk     16 / Cs     Corning®   €241.26 per case
4615 Corning® 100 mm Ultra-Low Attachment Culture Dish, Bulk Packaged   5 / Pk     40 / Cs     Corning®   €1,423.02 per case