Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Lymphocyte Serum-free Medium, KBM 551
Product Number88-551-CM
The use of T-lymphocytes in adaptive immunotherapy is emerging as an important tool in the treatment of cancer and other clinical applications. Corning's® Lymphocyte Serum Free Medium (88-551-CM) supports the proliferation and activation of lymphocytes, including tumor infiltrating lymphocytes (TIL), Cytokine-Induced Killer (CIK) cells and Natural Killer (NK) cells. There is technical data to support the use in CAR-T as well as several other important immunotherapy applications.
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that is FDA registered. This product is produced under high quality industry standards
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that is FDA registered. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
189,81 € per each
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 88-551-CM |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Size | 1000 mL |
| Storage | 2°C to 8°C |
| Format | Liquid |
| Storage Recommendation | 2°C to 8°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.88551CM145
- Quality Certificate - Lot No.88551CM143
- Quality Certificate - Lot No.88551CM142
- Quality Certificate - Lot No.88551CM141
- Quality Certificate - Lot No.88551CM140
- Quality Certificate - Lot No.88551CM139
- Quality Certificate - Lot No.88551CM138
- Quality Certificate - Lot No.88551CM137
- Quality Certificate - Lot No.88551CM136
- Quality Certificate - Lot No.88551CM135
- Quality Certificate - Lot No.88551CM134
- Quality Certificate - Lot No.88551CM133
- Quality Certificate - Lot No.88551CM132
- Quality Certificate - Lot No.88551CM131
- Quality Certificate - Lot No.88551CM130
- Quality Certificate - Lot No.88551CM129
- Quality Certificate - Lot No.88551CM128
- Quality Certificate - Lot No.88551CM127
- Quality Certificate - Lot No.88551CM126
- Quality Certificate - Lot No.88551CM125
- Quality Certificate - Lot No.88551CM123
- Quality Certificate - Lot No.88551CM122
- Quality Certificate - Lot No.88551CM121
- Quality Certificate - Lot No.88551CM120
- Quality Certificate - Lot No.88551CM119
- Quality Certificate - Lot No.88551CM118
- Quality Certificate - Lot No.88551CM117
- Quality Certificate - Lot No.88551CM116