
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96孔白色聚苯乙烯高结合力低容量Stripwell™ 微孔板,25/袋,不带盖,非灭菌
Product Number2485

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

This is the suggested replacement for 2484.
- Stripwell™ 低容量微孔板的孔面积只有“标准 8孔板条的一半,具有更高的表面积-体积比。
- 低容量孔的建议工作体积为50至125 µL
- 可用于各种实验室分析
- 平底板条易于拆分,并预先组装在板条框架中,每个孔都能在拆分后重新装回板中
- 白色孔有助于增强发光信号,具有低背景发光和荧光,且可避免孔间串扰
- 高结合力表面可结合带有离子基团和/或疏水区的中等 (>10kD) 和大生物分子。结合能力约为400至500ng IgG/cm²。适用于免疫分析
- 建议工作体积为75至200 µL
- 1X8板条只能以一个方向装入板条框架中,可避免装错方向

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
Product Number | 2485 |
Qty./Pk | 25 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Plate Format | 96-well Stripwell |
Plate Feature | 8-well strips |
Plate Color | White |
Well Bottom | Flat |
Well Volume | 190 µL |
Recommended Working Volume | 75-125 µL |
Surface Treatment | High Bind |
Sterile | No |
Lids Included | No |
Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.17825053
- Quality Certificate - Lot No.16524040
- Quality Certificate - Lot No.05424022
- Quality Certificate - Lot No.35523036
- Quality Certificate - Lot No.30323056
- Quality Certificate - Lot No.27823050
- Quality Certificate - Lot No.25123039
- Quality Certificate - Lot No.20023028
- Quality Certificate - Lot No.07223033
- Quality Certificate - Lot No.35022014
- Quality Certificate - Lot No.29522013
- Quality Certificate - Lot No.01822007
- Quality Certificate - Lot No.15921067
- Quality Certificate - Lot No.03621015
- Quality Certificate - Lot No.33420023
- Quality Certificate - Lot No.05019022
- Quality Certificate - Lot No.33418035
- Quality Certificate - Lot No.12718015
- Quality Certificate - Lot No.03118026
- Quality Certificate - Lot No.27617017
- Quality Certificate - Lot No.08117028
- Quality Certificate - Lot No.19616028
- Quality Certificate - Lot No.12415011
- Quality Certificate - Lot No.02015046
- Quality Certificate - Lot No.32214036
- Quality Certificate - Lot No.23314004
- Quality Certificate - Lot No.04314002
- Quality Certificate - Lot No.31513018
- Quality Certificate - Lot No.19312035
- Quality Certificate - Lot No.16311016