
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 100 mL Trypsin EDTA 1X
Product Number25-052-CI

Trypsin is used to enzymatically release adherent cells from tissue culture plates for passaging. Divalent cations such as calcium and magnesium, which are often present in the cell culture environment, inhibit this action. EDTA sequesters these ions and thus enhances the efficacy of trypsin. This product contains trypsin at a concentration of 0.05% with 0.53 mM EDTA, and does not contain sodium bicarbonate.
Trypsin has a pH specification range from 7.2 to 8. At this range, phenol red inclusion gives the solution a pink color. During shipping, the trypsin might change color from pink to yellow due to exposure to carbon dioxide released from the dry ice in the shipping container. In our experience, this discoloration does not affect the functionality of the trypsin. By adjusting the pH to 7.2 – 8 with NaOH the trypsin activity could be restored.
This product is non-returnable. If you have any questions, please contact us immediately.
€70.16 per case
In Stock
Product Number | 25-052-CI |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Storage | -25°C to -15°C |
- Quality Certificate - Lot No.04325006
- Quality Certificate - Lot No.30424001
- Quality Certificate - Lot No.18024010
- Quality Certificate - Lot No.02624004
- Quality Certificate - Lot No.26223008
- Quality Certificate - Lot No.17223001
- Quality Certificate - Lot No.17123009
- Quality Certificate - Lot No.34622008
- Quality Certificate - Lot No.25522005
- Quality Certificate - Lot No.07022008
- Quality Certificate - Lot No.25821007
- Quality Certificate - Lot No.15221014
- Quality Certificate - Lot No.06221005
- Quality Certificate - Lot No.30020018
- Quality Certificate - Lot No.25820005
- Quality Certificate - Lot No.23220004
- Quality Certificate - Lot No.05520014
- Quality Certificate - Lot No.32419002
- Quality Certificate - Lot No.14819002
- Quality Certificate - Lot No.11219014
- Quality Certificate - Lot No.04619001
- Quality Certificate - Lot No.01519005
- Quality Certificate - Lot No.36518009
- Quality Certificate - Lot No.16818006
- Quality Certificate - Lot No.00818006
- Quality Certificate - Lot No.27817005
- Quality Certificate - Lot No.13517005
- Quality Certificate - Lot No.01017003
- Quality Certificate - Lot No.29216008
- Quality Certificate - Lot No.20116004