
Corning® 96-well EIA/RIA Clear Flat Bottom Polystyrene High Bind Microplate, Individually Wrapped, without Lid, Nonsterile
Product Number3590

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- High binding surface binds medium (>10kD) and large biomolecules that possess ionic groups and/or hydrophobic regions
- Binding capacity of approximately 500ng of mouse IgG/cm²
- Ideal for immunoassays
- Certification results for each lot are made available upon request by contacting local Corning Life Sciences office
- Recommended working volume of up to 75 to 200 µL
- Conforms to standard microplate footprint and dimensions
- Without lids, lids supplied separately

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
330,26 € per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 3590 |
Qty./Pk | 1 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Plate Format | 96-well |
Plate Feature | Standard |
Plate Color | Clear |
Well Bottom | Flat |
Well Bottom Color | Clear |
Well Volume | 360 µL |
Recommended Working Volume | 75-200 µL |
Surface Treatment | High Bind |
Sterile | No |
Lids Included | No |
Product Material | Polystyrene |
Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.18025013
- Quality Certificate - Lot No.17825047
- Quality Certificate - Lot No.16925043
- Quality Certificate - Lot No.14025041
- Quality Certificate - Lot No.11125010
- Quality Certificate - Lot No.11125002
- Quality Certificate - Lot No.09025041
- Quality Certificate - Lot No.08425031
- Quality Certificate - Lot No.08125010
- Quality Certificate - Lot No.08025028
- Quality Certificate - Lot No.35224021
- Quality Certificate - Lot No.33624015
- Quality Certificate - Lot No.33424005
- Quality Certificate - Lot No.33124059
- Quality Certificate - Lot No.33024039
- Quality Certificate - Lot No.32524006
- Quality Certificate - Lot No.28524047
- Quality Certificate - Lot No.28424026
- Quality Certificate - Lot No.27924014
- Quality Certificate - Lot No.27824012
- Quality Certificate - Lot No.27724006
- Quality Certificate - Lot No.27524048
- Quality Certificate - Lot No.20924002
- Quality Certificate - Lot No.20724035
- Quality Certificate - Lot No.17924038
- Quality Certificate - Lot No.17724005
- Quality Certificate - Lot No.06524009