Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 96-well Half Area Clear Flat Bottom Polystyrene High Bind Microplate, 25 per Bag, without Lid, Nonsterile
Product Number3690

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- High binding surface is capable of binding medium (>10kD) and large biomolecules that possess ionic groups and/or hydrophobic regions
- Binding capacity is approximately 400 to 500ng IgG/cm²
- Ideal for immunoassays
- Without lids, lids supplied separately
- Total volume is 190 µL; recommended working volume of up to 25 to 125 µL
- Conforms to standard microplate footprint and dimensions

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€559.41 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 3690 |
Qty./Pk | 25 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Plate Format | 96-well |
Plate Feature | Half area |
Plate Color | Clear |
Well Bottom | Flat |
Well Bottom Color | Clear |
Well Volume | 205 µL |
Recommended Working Volume | 25-125 µL |
Surface Treatment | High Bind |
Sterile | No |
Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.18225002
- Quality Certificate - Lot No.17925006
- Quality Certificate - Lot No.17825041
- Quality Certificate - Lot No.16225015
- Quality Certificate - Lot No.16025071
- Quality Certificate - Lot No.13925015
- Quality Certificate - Lot No.09825029
- Quality Certificate - Lot No.05925033
- Quality Certificate - Lot No.01225012
- Quality Certificate - Lot No.01025043
- Quality Certificate - Lot No.35624011
- Quality Certificate - Lot No.35524034
- Quality Certificate - Lot No.35324038
- Quality Certificate - Lot No.27224018
- Quality Certificate - Lot No.27124030
- Quality Certificate - Lot No.23024017
- Quality Certificate - Lot No.22924021
- Quality Certificate - Lot No.22824032
- Quality Certificate - Lot No.22624024
- Quality Certificate - Lot No.19924004
- Quality Certificate - Lot No.19824003
- Quality Certificate - Lot No.16824007
- Quality Certificate - Lot No.16524019
- Quality Certificate - Lot No.13524045
- Quality Certificate - Lot No.10124034
- Quality Certificate - Lot No.09924030
- Quality Certificate - Lot No.06624007
- Quality Certificate - Lot No.06524029
- Quality Certificate - Lot No.06424060
- Quality Certificate - Lot No.06124028