
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96-well Clear V-Bottom 0.5 mL Polypropylene Deep Well Plate, 10 per Bag, Nonsterile
Product Number3957

- Feature uniform skirt heights for greater robotic gripping surface
- Solvent resistant polypropylene provides compatibility with many common organic solvents (e.g., DMSO, ethanol, methanol)
- DNase- and RNase-free
- Total volume is 500 µL
794,01 € per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 3957 |
Qty./Pk | 10 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Plate Format | 96-well storage block |
Plate Color | Clear |
Well Bottom | V |
Well Bottom Color | Translucent |
Well Volume | 0.5 mL |
Surface Treatment | Not Treated |
Sterile | No |
Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.20425000
- Quality Certificate - Lot No.16725000
- Quality Certificate - Lot No.14025000
- Quality Certificate - Lot No.10025000
- Quality Certificate - Lot No.03825000
- Quality Certificate - Lot No.32324000
- Quality Certificate - Lot No.28124000
- Quality Certificate - Lot No.23224000
- Quality Certificate - Lot No.16524000
- Quality Certificate - Lot No.13124000
- Quality Certificate - Lot No.05424000
- Quality Certificate - Lot No.01224000
- Quality Certificate - Lot No.34623000
- Quality Certificate - Lot No.31823000
- Quality Certificate - Lot No.23523000
- Quality Certificate - Lot No.19823000
- Quality Certificate - Lot No.15223000
- Quality Certificate - Lot No.12323000
- Quality Certificate - Lot No.03222000
- Quality Certificate - Lot No.03122000
- Quality Certificate - Lot No.02922000
- Quality Certificate - Lot No.02122000
- Quality Certificate - Lot No.01722000
- Quality Certificate - Lot No.35721000
- Quality Certificate - Lot No.35521000
- Quality Certificate - Lot No.35221000
- Quality Certificate - Lot No.35021000
- Quality Certificate - Lot No.32221000
- Quality Certificate - Lot No.32021000
- Quality Certificate - Lot No.31821000