Disposable 48 mm Aseptic Transfer Cap for 2L Plastic Erlenmeyer Flask, 1/8“ Dip Tube, 0.2 µm Vent, Male Luer Lock, Sterile
Product Number431446
These Corning® Erlenmeyer Flask Aseptic Transfer Caps are sterile (10⁻⁶ SAL), individually double bagged and fit the 2L Corning® Polycarbonate Erlenmeyer flasks. These aseptic transfer caps can also be used on Corning 850 and 1700cm² plastic disposable roller bottles.
- The venting port ends in a 50mm diameter vent filter with a 0.2 µm pore PVDF membrane and a barbed fitting.
- The liquid transfer port has an internal end with a rigid polypropylene dip tube angled to reach the bottom of the flask and on the external side a 1/8 inch ID (3.2mm), 1/4 inch (6.4mm) OD chemically resistant, heat sealable flexible tubing, ending in a male Luer lock (MLL) closed with a female Luer sealing cap.
Added to Your Shopping Cart
Details
| Product Number | 431446 |
| 数量/包 | 1 /包 |
| 数量/箱 | 6 /箱 |
| 品牌 | Corning® |
| 盖式样 | 螺旋盖 |
| 盖材料 | 聚丙烯 |
| 盖直径 | 48 mm |
| 盖颜色 | 橙色 |
| 颜色 | 橙色 |
| 无菌 | 是 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.32125001
- Quality Certificate - Lot No.30025001
- Quality Certificate - Lot No.27925004
- Quality Certificate - Lot No.27925003
- Quality Certificate - Lot No.27925002
- Quality Certificate - Lot No.15625002
- Quality Certificate - Lot No.15625001
- Quality Certificate - Lot No.26222047
- Quality Certificate - Lot No.26222046
- Quality Certificate - Lot No.26222045
- Quality Certificate - Lot No.26222044
- Quality Certificate - Lot No.25022043
- Quality Certificate - Lot No.19322042
- Quality Certificate - Lot No.16822041
- Quality Certificate - Lot No.16522040
- Quality Certificate - Lot No.16522039
- Quality Certificate - Lot No.16422038
- Quality Certificate - Lot No.14022037
- Quality Certificate - Lot No.14022036
- Quality Certificate - Lot No.12622035
- Quality Certificate - Lot No.12622034
- Quality Certificate - Lot No.12622033
- Quality Certificate - Lot No.10522032
- Quality Certificate - Lot No.10522031
- Quality Certificate - Lot No.10522030
- Quality Certificate - Lot No.10522029
- Quality Certificate - Lot No.10522028
- Quality Certificate - Lot No.10222027
- Quality Certificate - Lot No.10022026
- Quality Certificate - Lot No.10022025