
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Elplasia® 24-well Black/Clear Round Bottom Ultra-Low Attachment, Microcavity Plate, with Lid
Product Number4441

Learn More


The only plates with a simple “plug and play” protocol for scaffold-free, self-assembly spheroid formation at large volumes.
Novel well geometry and surface coatings, including Corning Ultra Low Attachment (ULA) featured on the round bottom plates. Corning ULA surface is hydrophilic, biologically inert and non-degradable, which promotes highly reproducible spheroid formation and easy harvesting.
Corning Elplasia round bottom plates optimal for bulk spheroid formation, collection and expansion. Round bottom plates feature Corning Ultra-Low Attachment surface and are available in 6-, 24- and 96-well formats.
- Spheroids may be formed and cultured for 21 or more days
- Can produce between 79 – 15,000+ spheroids per well, depending on plate format, under one culture condition
- The high volume of spheroids generated in each well increase signals per well without increasing spheroid size
- Black opaque sidewalls to reduce well-to-well “cross-talk”
- Well suited for fluorescent/luminescent assays
- Available in multiple formats, two well geometries and surface coating options.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€593.82 per case
Out of Stock
Product Number | 4441 |
Qty./Pk | 1 / Pk |
Qty./Cs | 5 / Cs |
Brand | Corning® |
Plate Format | 24-well |
Plate Feature | Microcavity dimensions: 500 wide, 400 deep and Microcavity shape: round |
Plate Color | Clear bottom black |
Well Bottom | Round |
Well Bottom Color | Clear |
Well Volume | 3.47 mL |
Well Shape | Round |
Recommended Working Volume | 2 mL |
Surface Treatment | Ultra-Low Attachment |
Sterile | Yes |
Sterile Details | Gamma Irradiated at a minimum of 10kGy |
Lids Included | Yes |
Maximum Spheroid Diameter | 250 µm |
- Quality Certificate - Lot No.08525001
- Quality Certificate - Lot No.31824007
- Quality Certificate - Lot No.31824006
- Quality Certificate - Lot No.31724005
- Quality Certificate - Lot No.29524004
- Quality Certificate - Lot No.22824003
- Quality Certificate - Lot No.08824002
- Quality Certificate - Lot No.01924001
- Quality Certificate - Lot No.16623003
- Quality Certificate - Lot No.14422003
- Quality Certificate - Lot No.12322002
- Quality Certificate - Lot No.09422001
- Quality Certificate - Lot No.29221002
- Quality Certificate - Lot No.11221001
- Quality Certificate - Lot No.08620002
- Quality Certificate - Lot No.02720101
- Quality Certificate - Lot No.02720001
- Quality Certificate - Lot No.27619103
- Quality Certificate - Lot No.27619003
- Quality Certificate - Lot No.21419002
- Quality Certificate - Lot No.21219001