
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 1L 1X TE Buffer, Liquid, pH 7.9-8.1, RNase-/DNase- and protease-free
Product Number46-009-CM

Tris-EDTA (TE) buffer is commonly used in work with nucleic acids. Examples include as a solubilization buffer in DNA and RNA purification, as a running buffer in electrophoresis, and as a general storage buffer for nucleic acids.
Complete Certificate of Analysis available for each production lot, along with full formulation information
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
€309.97 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 46-009-CM |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Weight | 16 mg |
Storage | 2°C to 30°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.16125010
- Quality Certificate - Lot No.04125006
- Quality Certificate - Lot No.31824004
- Quality Certificate - Lot No.26424009
- Quality Certificate - Lot No.24324003
- Quality Certificate - Lot No.15624017
- Quality Certificate - Lot No.09324012
- Quality Certificate - Lot No.33223008
- Quality Certificate - Lot No.18523005
- Quality Certificate - Lot No.12523004
- Quality Certificate - Lot No.34022007
- Quality Certificate - Lot No.23622006
- Quality Certificate - Lot No.17122009
- Quality Certificate - Lot No.03822014
- Quality Certificate - Lot No.30921003
- Quality Certificate - Lot No.22221012
- Quality Certificate - Lot No.15521008
- Quality Certificate - Lot No.09021008
- Quality Certificate - Lot No.06320007
- Quality Certificate - Lot No.30919009
- Quality Certificate - Lot No.17519008
- Quality Certificate - Lot No.07319006
- Quality Certificate - Lot No.27818007
- Quality Certificate - Lot No.01018004
- Quality Certificate - Lot No.13617007
- Quality Certificate - Lot No.29716006
- Quality Certificate - Lot No.21016006
- Quality Certificate - Lot No.11716005
- Quality Certificate - Lot No.07016005
- Quality Certificate - Lot No.34215008