
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 0.2 mL Thin Wall PCR Tubes with Flat Cap, Clear, Nonsterile
Product NumberPCR-02-C

Learn More

Axygen® 0.2 mL polypropylene thin wall PCR tubes with flat caps are designed to fit standard 96 well blocks and are available in an assortment of colors. Ultra-thin and consistent wall thickness allows precise thermal transfer and even insertion cap ensures a tight fit to prevent evaporation.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
671,93 € per case
In Stock
Product Number | PCR-02-C |
Qty./Pk | 1000 / Pk |
Qty./Cs | 10000 / Cs |
Brand | Axygen® |
Sterile | No |
Capacity | 0.2 mL |
Bottom Style | Conical |
Cap Material | Polypropylene |
Color | Clear |
Application | Diagnostics |
- Quality Certificate - Lot No.23425959
- Quality Certificate - Lot No.22025959
- Quality Certificate - Lot No.20225959
- Quality Certificate - Lot No.17625959
- Quality Certificate - Lot No.17125959
- Quality Certificate - Lot No.16625959
- Quality Certificate - Lot No.14425028
- Quality Certificate - Lot No.14425027
- Quality Certificate - Lot No.14225959
- Quality Certificate - Lot No.14125959
- Quality Certificate - Lot No.14025959
- Quality Certificate - Lot No.13725011
- Quality Certificate - Lot No.13725010
- Quality Certificate - Lot No.13725009
- Quality Certificate - Lot No.13525016
- Quality Certificate - Lot No.13325018
- Quality Certificate - Lot No.13225021
- Quality Certificate - Lot No.12925017
- Quality Certificate - Lot No.10625039
- Quality Certificate - Lot No.10525040
- Quality Certificate - Lot No.10425046
- Quality Certificate - Lot No.10325038
- Quality Certificate - Lot No.10225045
- Quality Certificate - Lot No.10125959
- Quality Certificate - Lot No.10125038
- Quality Certificate - Lot No.09925042
- Quality Certificate - Lot No.09625959
- Quality Certificate - Lot No.09425008