
Axygen® PCR 1 x 8 Strip Flat Caps, Fit 0.2 mL PCR Tube Strips, Ultra-Clear, Nonsterile
Product NumberPCR-2CP-RT-C

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Axygen® 1 x 8 strip flat PCR ultra-clear thin wall caps are designed to fit 8 strip PCR tubes and 96 well PCR microplates. Specifically designed for Real Time PCR.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Ideal for fluorescent, luminescent and real-time PCR
- 75% higher light transmittance
- Manufactured with 99.9% pure virgin polypropylene

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€446.68 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | PCR-2CP-RT-C |
Qty./Pk | 125 / Pk |
Qty./Cs | 1250 / Cs |
Brand | Axygen® |
Sterile | No |
Cap Style | Flat top |
Cap Material | Polypropylene |
Color | Clear |
Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.14025801
- Quality Certificate - Lot No.10425801
- Quality Certificate - Lot No.08625801
- Quality Certificate - Lot No.08525801
- Quality Certificate - Lot No.04225801
- Quality Certificate - Lot No.01725801
- Quality Certificate - Lot No.35324801
- Quality Certificate - Lot No.35224801
- Quality Certificate - Lot No.32924801
- Quality Certificate - Lot No.32724801
- Quality Certificate - Lot No.29624801
- Quality Certificate - Lot No.28824801
- Quality Certificate - Lot No.26524801
- Quality Certificate - Lot No.21624801
- Quality Certificate - Lot No.13924801
- Quality Certificate - Lot No.10424801
- Quality Certificate - Lot No.09924801
- Quality Certificate - Lot No.07924801
- Quality Certificate - Lot No.05624801
- Quality Certificate - Lot No.01524801
- Quality Certificate - Lot No.00624801
- Quality Certificate - Lot No.36023801
- Quality Certificate - Lot No.35523801
- Quality Certificate - Lot No.35423801
- Quality Certificate - Lot No.35323801
- Quality Certificate - Lot No.34323801
- Quality Certificate - Lot No.33123801
- Quality Certificate - Lot No.31323801
- Quality Certificate - Lot No.31223801
- Quality Certificate - Lot No.11723016