
Axygen® 96-well Polypropylene PCR Microplate, Full Skirt, Clear, Nonsterile
Product NumberPCR-96-FS-C

Axygen® 96 well full skirt PCR microplate is designed to fit standard 96 well blocks. Ultra-thin and consistent wall thickness allows precise thermal transfer for optimum results. Automation friendly full skirt design can be sealed with 8/12 strip caps, Axymat or sealing film.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene
- Suitable for 0.1 mL thermal cycler blocks
- 96-well Full Skirt PCR plate
- Single notch corner
- Robotic friendly full skirt design
- Application/Compatibility: Standard thermal cycling, Automation Friendly
$381.91 per case
Added to Your Shopping Cart
Details
Product Number | PCR-96-FS-C |
Qty./Pk | 10 / Pk |
Qty./Cs | 50 / Cs |
Brand | Axygen® |
Plate Format | 96-well |
Plate Feature | Full skirt |
Well Shape | Round |
Well Volume | 200 µL |
Sterile | No |
Lids Included | No |
Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.10225000
- Quality Certificate - Lot No.10025000
- Quality Certificate - Lot No.09825000
- Quality Certificate - Lot No.07925000
- Quality Certificate - Lot No.07225000
- Quality Certificate - Lot No.06325000
- Quality Certificate - Lot No.05225000
- Quality Certificate - Lot No.04425000
- Quality Certificate - Lot No.03525000
- Quality Certificate - Lot No.01725000
- Quality Certificate - Lot No.00925000
- Quality Certificate - Lot No.00325000
- Quality Certificate - Lot No.36524000
- Quality Certificate - Lot No.36124000
- Quality Certificate - Lot No.35524000
- Quality Certificate - Lot No.33824000
- Quality Certificate - Lot No.33224000
- Quality Certificate - Lot No.32724000
- Quality Certificate - Lot No.32624000
- Quality Certificate - Lot No.32424000
- Quality Certificate - Lot No.31724000
- Quality Certificate - Lot No.31624000