Axygen® 10 mL Macrovolume Pipette Tips, Clear, Nonsterile, Bulk Pack, 100 Tips/Pack, 20 Packs/Case
Product NumberT-10ML-C
Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Compatible with Gilson P10 mL and MLA pipettors
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
841,44 € per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | T-10ML-C |
| Qty./Pk | 100 / Pk |
| Qty./Cs | 20 / Cs |
| Brand | Axygen® |
| Packaging Format | 100 Tips/Pk, 20 Packs/Cs |
| Capacity | 10 mL |
| Filter | No |
| Sterile | No |
| Autoclavable | Yes |
| Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.18026055
- Quality Certificate - Lot No.14726044
- Quality Certificate - Lot No.11826048
- Quality Certificate - Lot No.34225014
- Quality Certificate - Lot No.26525084
- Quality Certificate - Lot No.23125031
- Quality Certificate - Lot No.19525186
- Quality Certificate - Lot No.16725110
- Quality Certificate - Lot No.13925047
- Quality Certificate - Lot No.12025018
- Quality Certificate - Lot No.02025008
- Quality Certificate - Lot No.35124043
- Quality Certificate - Lot No.35223027
- Quality Certificate - Lot No.33823042
- Quality Certificate - Lot No.32323030
- Quality Certificate - Lot No.31823035
- Quality Certificate - Lot No.27923034
- Quality Certificate - Lot No.26523035
- Quality Certificate - Lot No.24823033
- Quality Certificate - Lot No.24423068
- Quality Certificate - Lot No.20323012
- Quality Certificate - Lot No.20123015
- Quality Certificate - Lot No.20123008
- Quality Certificate - Lot No.15023016
- Quality Certificate - Lot No.05623015
- Quality Certificate - Lot No.03523030
- Quality Certificate - Lot No.32022036
- Quality Certificate - Lot No.12022050
- Quality Certificate - Lot No.01722038
- Quality Certificate - Lot No.01422040