text.skipToContent text.skipToNavigation

Corning® Microplate Sealing Tape

E-mail

  • Easy application and removal for short- and long-term storage
  • Provides tight seal to minimize evaporation and condensation
  • Aluminum sealing tape (Cat. Nos. 6569 and 6570) is suitable for use between -80°C and 150°C, is not transparent, and is pierceable.
  • Breathable sealing tape (Cat. No. 3345) allows gas exchange across the surface.
  • Universal Optical sealing tape (Cat. No. 6575) is suitable for use between -70°C and 100°C, and is transparent.


Products

Product Number Product Name 数量/包 数量/箱 品牌 Unit Size
3345 Corning® 透气密封带,无菌   50 /包     500 /箱     Corning®   per case
4612 Corning® 聚酯微孔板密封带,非灭菌   100 /包     500 /箱     Corning®   per case
Contact Customer Service
6569 Corning® 384孔微孔板铝制密封带,非灭菌   100 /包     100 /箱     Corning®   per case
6570 Corning® 96孔微孔板铝制密封带,非灭菌   100 /包     100 /箱     Corning®   per case
6575 Corning® Universal Optical Microplate Sealing Tape, Nonsterile per case