Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 0.2 mL Polypropylene PCR Tube Strips and Domed Cap Strips, 8 Tubes/Strip, 8 Domed Caps/Strip, Clear, Nonsterile
Product NumberPCR-0208-CP-C

Learn More

Axygen® 0.2 mL thin-wall 8 strip PCR tubes, available in an assortment of colors are designed to fit a wide variety of thermal cyclers. Ultra-thin and consistent wall thickness allows precise thermal transfer, even insertion cap ensures a tight fit to prevent evaporation.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
1 426,27 € per case
Out of Stock
Product Number | PCR-0208-CP-C |
Qty./Pk | 125 / Pk |
Qty./Cs | 1250 / Cs |
Brand | Axygen® |
Sterile | Non |
Capacity | 0,2 mL |
Bottom Style | Conical |
Cap Material | Polypropylene |
Color | Clear |
Application | Diagnostics |
- Quality Certificate - Lot No.17525812
- Quality Certificate - Lot No.14825008
- Quality Certificate - Lot No.14725008
- Quality Certificate - Lot No.14725007
- Quality Certificate - Lot No.14525007
- Quality Certificate - Lot No.14325007
- Quality Certificate - Lot No.14125007
- Quality Certificate - Lot No.13925008
- Quality Certificate - Lot No.10625812
- Quality Certificate - Lot No.08325130
- Quality Certificate - Lot No.07525812
- Quality Certificate - Lot No.07225063
- Quality Certificate - Lot No.07225062
- Quality Certificate - Lot No.07225061
- Quality Certificate - Lot No.07225060
- Quality Certificate - Lot No.07225059
- Quality Certificate - Lot No.05625957
- Quality Certificate - Lot No.01925812
- Quality Certificate - Lot No.01525155
- Quality Certificate - Lot No.35424812
- Quality Certificate - Lot No.34924016
- Quality Certificate - Lot No.34424036
- Quality Certificate - Lot No.34424035
- Quality Certificate - Lot No.33724009
- Quality Certificate - Lot No.32724957
- Quality Certificate - Lot No.29324008
- Quality Certificate - Lot No.29024014
- Quality Certificate - Lot No.28924812
- Quality Certificate - Lot No.28824021