Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 0.2 mL Polypropylene PCR Tube Strips, 12 Tubes/Strip, Clear, Nonsterile
Product NumberPCR-0212-C

Learn More

Axygen® 0.2 mL thin-wall 12 strip PCR tubes, available in an assortment of colors are designed to fit a wide variety of thermal cyclers. Ultra-thin and consistent wall thickness allows precise thermal transfer, even insertion cap ensures a tight fit to prevent evaporation.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Caps sold separately
- Manufactured with 99.9% pure virgin polypropylene

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€1,341.18 per case
Out of Stock
Product Number | PCR-0212-C |
Qty./Pk | 80 / Pk |
Qty./Cs | 800 / Cs |
Brand | Axygen® |
Sterile | Non |
Capacity | 0,2 mL |
Bottom Style | Conical |
Cap Material | Polypropylene |
Color | Clear |
- Quality Certificate - Lot No.10625008
- Quality Certificate - Lot No.14224037
- Quality Certificate - Lot No.11324002
- Quality Certificate - Lot No.30623001
- Quality Certificate - Lot No.27523026
- Quality Certificate - Lot No.24823027
- Quality Certificate - Lot No.30221035
- Quality Certificate - Lot No.17621011
- Quality Certificate - Lot No.17321024
- Quality Certificate - Lot No.11921069
- Quality Certificate - Lot No.01419025
- Quality Certificate - Lot No.01319022
- Quality Certificate - Lot No.08318001
- Quality Certificate - Lot No.13517001
- Quality Certificate - Lot No.27716328