Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® MultiRack Pipet Tip Station, 200 µL, Natural, 192/Layer, 5 Layers/Stack, 960/Stack, 5 Stacks/Case
Product NumberMR-200-TS
Axygen® MultiRack Tip Station is packaged in a format with 192 tips per layer and 5 layers total and can be used with 8- or 12-channel pipettors. This packaging style provides a convenient solution for lab applications such as ELISA, PCR, and NGS library preparation, where thousands of tips are consumed. Axygen® MultiRack Tip Station is available with 10 µL and 200 µL, sterile or non-sterile tips.
323,16 € per case
Out of Stock
| Product Number | MR-200-TS |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Packaging Format | 192 Tips/Layer, 5 Layers/Stack, 960 Tips/Stack, 5 Stacks/Cs |
| Capacity | 200 µL |
| Maximum Volume Capacity | 200 µL |
| Volume Range | 1 - 200 µL |
| Filter | Non |
| Sterile | Non |
| Autoclavable | Non |
| Color | Yellow |
- Quality Certificate - Lot No.32325000
- Quality Certificate - Lot No.29625000
- Quality Certificate - Lot No.28825000
- Quality Certificate - Lot No.27525000
- Quality Certificate - Lot No.25125000
- Quality Certificate - Lot No.20625000
- Quality Certificate - Lot No.19125000
- Quality Certificate - Lot No.18825000
- Quality Certificate - Lot No.17025000
- Quality Certificate - Lot No.15525000
- Quality Certificate - Lot No.10025000
- Quality Certificate - Lot No.09425000
- Quality Certificate - Lot No.06425000
- Quality Certificate - Lot No.05125000
- Quality Certificate - Lot No.03025000