- 独立的字母数字编码便于区分孔,平底
- 经过处理以达到最佳的细胞粘附性能 (除非另有说明)
- Corning® CellBIND® 表面是一种新型的细胞培养处理表面,可提高表面润湿性,使细胞粘附更加均匀一致。
- 超低吸附表面培养板具有共价结合的水凝胶层,可最大限度降低细胞粘附、蛋白吸附和细胞激活。
- 康宁骨细胞分析表面是一种无机物结晶包被,可构建模拟体内骨组织的表面环境,适用于体外骨细胞培养和分析。
- 无菌
- 无热原
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Product Number | Product Name | 数量/包 | 数量/箱 | 品牌 | Price | Unit Size | |
---|---|---|---|---|---|---|---|
3335 | Corning® CellBIND® 6-well Clear Multiple Well Plates, Flat Bottom, with Lid, Sterile | 5 /包 | 50 /箱 | Corning® | ¥1,112.81 | per case | |
3336 | Corning® CellBIND® 12-well Clear Multiple Well Plates, Flat Bottom, with Lid, Sterile | ¥1,118.51 | per case | ||||
3337 | Corning® CellBIND® 24孔透明多孔板,平底,带盖,无菌 | 5 /包 | 50 /箱 | Corning® | N/A | per case | |
3338 | Corning® CellBIND® 48孔多孔板,平底,透明,带盖,无菌 | 5 /包 | 50 /箱 | Corning® | N/A | per case | |
3471 | Costar® 6-well Clear Flat Bottom Ultra-Low Attachment Multiple Well Plates, Individually Wrapped, Sterile | 632,90 € | per case | ||||
3473 | Costar® 24-well Clear Flat Bottom Ultra-Low Attachment Multiple Well Plates, Individually Wrapped, Sterile | 648,59 € | per case | ||||
3506 | Costar® 6-well Clear TC-treated Multiple Well Plates, Bulk Packed, Sterile | ¥2,109.44 | per case | ||||
3512 | Costar® 12孔透明经TC处理多孔板,大包装,无菌 | 5 /包 | 100 /箱 | Corning® | N/A | per case | |
3513 | Costar® 12-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile | N/A | per case | ||||
3516 | Costar® 6-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile | N/A | per case | ||||
3524 | Costar® 24孔透明经TC处理多孔板,独立包装,无菌 | 1 /包 | 100 /箱 | Corning® | N/A | per case | |
3526 | Costar® 24-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile | N/A | per case | ||||
3527 | Costar® 24孔透明经TC处理多孔板,大包装,无菌 | 5 /包 | 100 /箱 | Corning® | N/A | per case | |
3548 | Costar® 48孔透明经TC处理多孔板,独立包装,无菌 | 1 /包 | 100 /箱 | Corning® | N/A | per case | |
3736 | Costar® 6孔透明未处理多孔板,大包装,无菌 | N/A | per case | ||||
3737 | Costar® 12孔透明未处理多孔板,大包装,无菌 | 5 /包 | 100 /箱 | Corning® | N/A | per case | |
3738 | Costar® 24孔透明未处理多孔板,大包装,无菌 | 5 /包 | 100 /箱 | Corning® | N/A | per case |