text.skipToContent text.skipToNavigation

Falcon® Individually Wrapped Serological Pipets

E-mail

Falcon® Serological Pipets offer features including:

  • Polystyrene, disposable serological pipets for tissue culture, bacteriological, and research applications
  • Sterile
  • RNase-/DNase-free
  • Noncytotoxic, nonpyrogenicity tested to less than 0.1 EU/mL
  • BSE/TSE-free
  • Negative graduations for extra capacity
  • Reverse graduations (except 1 mL)
  • Color-coded package and markings for ease of identification
  • Polyester plug to help prevent overfill
  • Accurate ±2% at full volume (excluding 1 and 2 mL)

Serological pipets graduation alignment system

The pipet graduation alignment system on these serological pipets is a fast and simple way to bring graduations to your line of sight. Simply pop open or peel back the top of the pipet package and line up the pipettor before completely removing the pipet from its wrapping. When you remove the pipet from its package, the graduations should face you every time.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
356551 Falcon® 10 mL Serological Pipet, Polystyrene, 0.1 Increments, Individually Wrapped, Sterile, 50/Bag, 200/Case   50 / Pk     200 / Cs     Falcon®   88,92 € per case
357551 Falcon® 10 mL Serological Pipet, Polystyrene, 0.1 Increments, Individually Packed, Sterile, 50/Bag, 200/Case   50 / Pk     200 / Cs     Falcon®   84,20 € per case