- 蚀刻PET膜具有光滑表面和贯穿膜的圆柱形孔
- 低蛋白结合PET膜
- 经过γ-辐照灭菌
- 多种规格,包括6孔、12孔和24孔
- 多种膜孔径可选:0.4、1.0、3.0和8.0 µm直径
- 采用独立包装,48个小室/箱
- 未经组织培养处理的小室外壁可防止细胞在小室壁上混杂生长
- 创新的悬挂设计便于移液操作,支持共培养
| 产品编号 | 产品名称 | Qty./Pk | Qty./Cs | Brand | 规格 | ||
|---|---|---|---|---|---|---|---|
| 353090 | Falcon® Permeable Support for 6-well Plate with 0.4 µm Transparent PET Membrane, Sterile, 1/Pack, 48/Case | 1 / Pk | 48 / Cs | Falcon® | N/A | per case | |
| 353091 | Falcon® Permeable Support for 6-well Plate with 3.0 µm Transparent PET Membrane, Sterile, 1/Pack, 48/Case | 1 / Pk | 48 / Cs | Falcon® | N/A | per case | |
| 353092 | Falcon® Permeable Support for 6-well Plate with 3.0 µm Translucent High Density PET Membrane, Sterile, 1/Pack, 48/Case | 1 / Pk | 48 / Cs | Falcon® | N/A | per case | |
| 353093 | Falcon® 细胞培养小室,适用于6孔板,8.0 µm透明PET膜,无菌,1/包,48/箱 | N/A | per case | ||||
| 353095 | Falcon® 细胞培养小室,适用于24孔板,0.4 µm透明PET膜,无菌,1/包,48/箱 | N/A | per case | ||||
| 353096 | Falcon® 细胞培养小室,适用于24孔板,3.0 µm透明PET膜,无菌,1/包,48/箱 | N/A | per case | ||||
| 353097 | Falcon® 细胞培养小室,适用于24孔板,8.0 µm透明PET膜,无菌,1/包,48/箱 | N/A | per case | ||||
| 353102 | Falcon® 细胞培养小室,适用于6孔板,1.0 µm透明PET膜,无菌,1/包,48/箱 | N/A | per case | ||||
| 353103 | Falcon® 细胞培养小室,适用于12孔板,1.0 µm透明PET膜,无菌,1/包,48/箱 | N/A | per case | ||||
| 353104 | Falcon® Permeable Support for 24-well Plate with 1.0 µm Transparent PET Membrane, Sterile, 1/Pack, 48/Case | 1 / Pk | 48 / Cs | Falcon® | N/A | per case | |
| 353180 | Falcon® 细胞培养小室,适用于12孔板,0.4 µm透明PET膜,无菌,1/包,48/箱 | N/A | per case | ||||
| 353181 | Falcon® Permeable Support for 12-well Plate with 3.0 µm Transparent PET Membrane, Sterile, 1/Pack, 48/Case | 1 / Pk | 48 / Cs | Falcon® | N/A | per case | |
| 353182 | Falcon® Permeable Support for 12-well Plate with 8.0 µm Transparent PET Membrane, Sterile, 1/Pack, 48/Case | 1 / Pk | 48 / Cs | Falcon® | N/A | per case | |
| 353292 | Falcon® Permeable Support for 12-well Plate with 3.0 µm Translucent High Density PET Membrane, Sterile, 1/Pack, 48/Case | 1 / Pk | 48 / Cs | Falcon® | N/A | per case | |
| 353492 | Falcon® Permeable Support for 24-well Plate with 3.0 µm Translucent High Density PET Membrane, Sterile, 1/Pack, 48/Case | 1 / Pk | 48 / Cs | Falcon® | N/A | per case | |
| 353493 | Falcon® Permeable Support for 6-well Plate with 0.4 µm Translucent High Density PET Membrane, Sterile, 1/Pack, 48/Case | 1 / Pk | 48 / Cs | Falcon® | N/A | per case | |
| 353494 | Falcon® 细胞培养小室,适用于12孔板,0.4 µm半透明高密度PET膜,无菌,1/包,48/箱 | N/A | per case | ||||
| 353495 | Falcon® 细胞培养小室,适用于24板,0.4 µm半透明高密度PET膜,无菌,1/包,48/箱 | N/A | per case |