Corning® Gosselin™ Autoclavable Bag, 33 L, PP, 40 µm, Sterile, 10/Bag, 200/Case
Product NumberSA33-04
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
- Polypropylene (PP) resistant bags
- Thermal resistance 134°C
- Transparent
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | SA33-04 |
Autoclavable | Oui |
Qty./Pk | 200 / Pk |
Qty./Cs | 200 / Cs |
Brand | Corning® |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.906717
- Quality Certificate - Lot No.902532
- Quality Certificate - Lot No.901368
- Quality Certificate - Lot No.887821
- Quality Certificate - Lot No.886457
- Quality Certificate - Lot No.861806
- Quality Certificate - Lot No.855593
- Quality Certificate - Lot No.837997
- Quality Certificate - Lot No.824346
- Quality Certificate - Lot No.814446
- Quality Certificate - Lot No.806479
- Quality Certificate - Lot No.801826
- Quality Certificate - Lot No.801267
- Quality Certificate - Lot No.799977
- Quality Certificate - Lot No.799976
- Quality Certificate - Lot No.799441
- Quality Certificate - Lot No.795708
- Quality Certificate - Lot No.782606
- Quality Certificate - Lot No.772667
- Quality Certificate - Lot No.772666
- Quality Certificate - Lot No.772091
- Quality Certificate - Lot No.765123
- Quality Certificate - Lot No.747837
- Quality Certificate - Lot No.747117
- Quality Certificate - Lot No.744024
- Quality Certificate - Lot No.743375
- Quality Certificate - Lot No.740546
- Quality Certificate - Lot No.739905
- Quality Certificate - Lot No.735901
- Quality Certificate - Lot No.735259