Corning® DeckWorks 1 - 200 µL Low Binding Barrier Pipette Tips, Graduated, Hinged Racks, Natural, Sterile, Polypropylene, 96 Tips/Rack, 8 Racks/Pack, 4 Packs/Case
Product Number4139
Corning DeckWorks low binding barrier tips feature an inert, high-density polyethylene barrier to eliminate aerosol carryover contamination during critical pipetting procedures. DeckWorks low binding barrier tips will not trap liquids or inhibit PCR in the event of over pipetting. The unique design of this proprietary extended-length tip allows standardization across a wide range of 20 µL, 50 µL, 100 µL and 200 µL pipettors.
This system is designed to allow you to maximize storage space and help reduce the production and waste of plastic materials. The pipette tips are made in a controlled molding environment to ensure accuracy and precision across all tip volumes. Medical grade resins and production excellence allow for full certification as:
- Nonpyrogenic
- Human DNA-free
- RNase-/DNase-free
- Sterility Assurance Level 10⁻³
598,94 € per case
Out of Stock
| Product Number | 4139 |
| Qty./Pk | 768 / Pk |
| Qty./Cs | 3072 / Cs |
| Brand | Corning® |
| Tip Format | 768 Tips/Pack |
| Capacity | 200 µL |
| Volume Range | 1 - 200 µL |
| Filter | Yes |
| Sterile | Yes |
| Autoclavable | No |
| Color | Natural |
| Feature | Disposable |
- Quality Certificate - Lot No.11726000
- Quality Certificate - Lot No.11226000
- Quality Certificate - Lot No.09726000
- Quality Certificate - Lot No.09126000
- Quality Certificate - Lot No.07026000
- Quality Certificate - Lot No.06826000
- Quality Certificate - Lot No.05226000
- Quality Certificate - Lot No.03726000
- Quality Certificate - Lot No.02026000
- Quality Certificate - Lot No.00826000
- Quality Certificate - Lot No.35625000
- Quality Certificate - Lot No.34925000
- Quality Certificate - Lot No.33925000
- Quality Certificate - Lot No.32325000
- Quality Certificate - Lot No.32125000
- Quality Certificate - Lot No.30425000
- Quality Certificate - Lot No.29425000
- Quality Certificate - Lot No.28725000
- Quality Certificate - Lot No.28625000
- Quality Certificate - Lot No.28125000
- Quality Certificate - Lot No.08025000
- Quality Certificate - Lot No.33322000
- Quality Certificate - Lot No.33222000
- Quality Certificate - Lot No.32722000
- Quality Certificate - Lot No.32622000
- Quality Certificate - Lot No.32522000
- Quality Certificate - Lot No.32422000
- Quality Certificate - Lot No.31922000
- Quality Certificate - Lot No.31822000
- Quality Certificate - Lot No.31722000