
Corning® 100 mL Sodium Bicarbonate, 7.5% solution
Product Number25-035-CI

Sodium bicarbonate is used as part of a buffering system commonly used to maintain physiological pH 7.2 - 7.4 in a culture environment. Bicarbonate is a weak buffer with that makes maintaining a pH range of 7.2 - 7.6 somewhat difficult, but it is non-toxic, and is a nutrient source. Sodium Bicarbonate #25-035 is offered in a 7.5% solution prepared in Water for Injection (WFI) quality water.
Complete Certificate of Analysis available for each production lot, along with full formulation information
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
€81.95 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 25-035-CI |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Storage | 2°C to 30°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09725006
- Quality Certificate - Lot No.34524026
- Quality Certificate - Lot No.19724008
- Quality Certificate - Lot No.10124004
- Quality Certificate - Lot No.22123005
- Quality Certificate - Lot No.01323004
- Quality Certificate - Lot No.19922005
- Quality Certificate - Lot No.16822007
- Quality Certificate - Lot No.03922014
- Quality Certificate - Lot No.27921005
- Quality Certificate - Lot No.13821019
- Quality Certificate - Lot No.02720015
- Quality Certificate - Lot No.14919009
- Quality Certificate - Lot No.19718005
- Quality Certificate - Lot No.22217003
- Quality Certificate - Lot No.08517007
- Quality Certificate - Lot No.25216003
- Quality Certificate - Lot No.09016006