text.skipToContent text.skipToNavigation

Corning® HYPERStack® 12-Layer Cell Culture Vessel, CellBIND Treated, Dual Filters, AseptiQuik® G Connector, Sterile, 1/Bag, 4/Case

Product Number23012

E-mail
  • Custom design with double filters on vent side
  • Features 6,000 cm² cell growth area
  • Corning High Yield PERformance (HYPER) gas-permeable film technology
  • Closed system approach with chemically resistant, heat sealable, flexible tubing and AseptiQuik(R) G connector for liquid handling manipulations
  • Corning CellBIND® surface treatment for enhanced cell attachment and expansion
  • Manfactured from USP Class VI virgin polystyrene which provides excellent optical clarity and mechanical strength
  • Sterilized to a sterility assurance level (SAL) 10⁻⁶
  • 100% leak tested throughout the manufacturing process


3 207,00 € per case

Out of Stock

You might also be interested in
Corning® HYPERStack® Nest
Details
Product Number   23012
Qty./Pk   1 / Pk  
Qty./Cs   4 / Cs  
Brand   Corning®  
Cell Growth Area   6000 cm²  
Flask Shape   Rectangular  
Tubing Connection   AseptiQuik® G  
Surface Treatment   Corning CellBIND Surface  
Sterile   Oui  
Recommended Volume   1310 mL  
Specifications Documents