text.skipToContent text.skipToNavigation

Corning® PureCoat™ Fibronectin Peptide 175cm² Rectangular Canted Neck Cell Culture Flask with Vented Cap

Product Number356243

E-mail

This is the suggested replacement for 356244.


Corning PureCoat cultureware is coated with biologically active, synthetic, animal-free peptides that are covalently linked to a proprietary surface to provide a highly consistent, cost-effective alternative to self-coated extracellular peptides. The proprietary covalent linkage orients the peptides for optimal binding and signaling.

Quality: cGMP and 13485 compliant

Room Temperature (15-30°C)


Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


593,85 € per case

Out of Stock

Details
Product Number   356243
Qty./Pk   5 / Pk  
Qty./Cs   10 / Cs  
Brand   Corning®  
Flask Shape   Rectangular  
Neck Style   Canted  
Cap Style   Vented  
Surface Coating   Fibronectin  
Specifications Documents