Corning® PureCoat™ Collagen I 525cm² Rectangular Straight Neck Cell Culture Multi-Flask, 3-layer with Vented Cap
Product Number356274

This item will be discontinued when inventory reaches 0. Suggested Replacement: 356275.
Corning PureCoat cultureware is coated with biologically active, synthetic, animal-free peptides that are covalently linked to a proprietary surface to provide a highly consistent, cost-effective alternative to self-coated extracellular peptides. The proprietary covalent linkage orients the peptides for optimal binding and signaling.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$770.76 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 356274 |
Qty./Pk | 1 / Pk |
Qty./Cs | 8 / Cs |
Brand | Corning® |
Cell Growth Area | 525 cm² |
Flask Shape | Rectangular |
Neck Style | Straight |
Cap Style | Vented |
Cap Material | Polypropylene |
Cap Color | Blue |
Surface Coating | Collagen I |
Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9349015
- Quality Certificate - Lot No.9171008
- Quality Certificate - Lot No.9113014
- Quality Certificate - Lot No.8190040
- Quality Certificate - Lot No.8175013
- Quality Certificate - Lot No.8133009
- Quality Certificate - Lot No.7255009
- Quality Certificate - Lot No.7135022
- Quality Certificate - Lot No.7081010
- Quality Certificate - Lot No.5328002
- Quality Certificate - Lot No.5228085
- Quality Certificate - Lot No.5159003
- Quality Certificate - Lot No.5061001
- Quality Certificate - Lot No.4170014
- Quality Certificate - Lot No.2237009
- Quality Certificate - Lot No.1052015