Axygen disposable reservoirs are designed to accommodate all multichannel pipettors. Four corners and a sharp V-bottom shape ensure maximum sample retrieval. All reservoirs are white.
Axygen disposable reservoirs are designed to accommodate all multichannel pipettors. Four corners and a sharp V-bottom shape ensure maximum sample retrieval. All reservoirs are white.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| RES-2CV-25 | Axygen® 25 mL Disposable Divided Reagent Reservoir, Nonsterile | 1 / Pk | 100 / Cs | Axygen® | 93,52 € | per case | |
| RES-2CV-25-S | Axygen® 25 mL Disposable Divided Reagent Reservoir, Sterile | 1 / Pk | 200 / Cs | Axygen® | € 178.51 | per case | |
| RES-2CV-25-SI | Axygen® 25 mL Disposable Divided Reagent Reservoir, Individually Wrapped and Sterile | 1 / Pk | 100 / Cs | Axygen® | Fr. 218.25 | per case | |
| RES-V-100 | Axygen® 100 mL Disposable Reagent Reservoir, Nonsterile | 25 / Pk | 100 / Cs | Axygen® | Fr. 85.74 | per case | |
| RES-V-100-S | Axygen® 100 mL Disposable Reagent Reservoir, Sterile | 5 / Pk | 200 / Cs | Axygen® | Fr. 212.77 | per case | |
| RES-V-100-SI | Axygen® 100 mL Disposable Reagent Reservoir, Individually Wrapped, Sterile | 100 / Pk | 100 / Cs | Axygen® | Fr. 277.27 | per case | |
| RES-V-25 | Axygen® 25 mL Disposable Reagent Reservoir, Nonsterile | 100 / Pk | 100 / Cs | Axygen® | Fr. 93.52 | per case | |
| RES-V-25-S | Axygen® 25 mL Disposable Reagent Reservoir, Sterile | 5 / Pk | 200 / Cs | Axygen® | Fr. 178.51 | per case | |
| RES-V-25-SI | Axygen® 25 mL Disposable Reagent Reservoir, Individually Wrapped, Sterile | 100 / Pk | 100 / Cs | Axygen® | Fr. 218.25 | per case | |
| RES-V-50 | Axygen® 50 mL Disposable Reagent Reservoir, Nonsterile | 100 / Pk | 100 / Cs | Axygen® | Fr. 85.74 | per case | |
| RES-V-50-S | Axygen® 50 mL Disposable Reagent Reservoir, Sterile | 5 / Pk | 200 / Cs | Axygen® | Fr. 188.90 | per case | |
| RES-V-50-SI | Axygen® 50 mL Disposable Reagent Reservoir, Individually Wrapped, Sterile | 100 / Pk | 100 / Cs | Axygen® | Fr. 251.04 | per case |