text.skipToContent text.skipToNavigation

Axygen® 96-well tips, 20µL, Clear, Non-filtered, Non-sterile, SLAS Rack

Product NumberRRP-20-C-R

E-mail

The Axygen brand offers a comprehensive line of tips for Revvity (formerly PerkinElmer) automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered and filtered. Clear and Conductive Black polypropylene tips are available in 96-well format designed for Revvity (formerly PerkinElmer) Janus®/MultiProbe Variospan-1, 4, 8 head.

  • 20 µL Clear Tips
  • 96 Tip format
  • Clear Polypropylene
  • RNase-/DNase-free
  • Nonpyrogenic
  • Nonsterile
  • Compatibility: Revvity (formerly PerkinElmer) Janus®/MultiProbe Variospan-1, 4, 8 head

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


948,08 € per case

Out of Stock

Details
Product Number   RRP-20-C-R
Qty./Pk   960 / Pk  
Qty./Cs   4800 / Cs  
Brand   Axygen®  
Series   RR  
Tip Feature   Standard  
Tip Shape   Round  
Tip   Standard  
Compatibility   Revvity (formerly PerkinElmer)   
Use With Model   Revvity (formerly PerkinElmer)   
Packaging   SBS Rack  
Packaging Configuration   Single Rack  
Packaging Format   10 Racks/Pk, 5 Packs/Cs  
Tip Format   96 Tips/Rack  
Pcs./Cs   50 Racks/Case  
Maximum Volume/Well   20 µL  
Filter   No  
Sterile   Non  
Autoclavable   No  
Color   Clear  
Specifications Documents