text.skipToContent text.skipToNavigation

Corning® 96-well Clear V-Bottom 2 mL Polypropylene Deep Well Plate, 5 per Bag, Sterile

Product Number3960

E-mail
  • Feature uniform skirt heights for greater robotic gripping surface
  • Solvent resistant polypropylene provides compatibility with many common organic solvents (e.g., DMSO, ethanol, methanol)
  • Sterile and DNase- and RNase-free
  • Total volume is 2 mL


345,50 € per case

Less than 10 in Stock

Details
Product Number   3960
Qty./Pk   5 / Pk  
Qty./Cs   25 / Cs  
Brand   Corning®  
Plate Format   96-well storage block  
Plate Color   Clear  
Well Bottom   V  
Well Bottom Color   Translucent  
Well Volume   2 mL  
Surface Treatment   Not Treated  
Sterile   Oui  
Lids Included   Non  
Product Material   Polypropylene  
Application   Diagnostics  
Specifications Documents