Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 384-well Clear V-Bottom 120 µL Polypropylene Deep Well Not Treated Plate, 5 per Pack, Nonsterile
Product NumberP-384-120SQ-C
Axygen® deep well and assay plates are used for sample collection, in vitro growth chambers and long-term storage. Made of polypropylene, they offer excellent chemical resistance and will withstand temperatures down to -80°C.
- Excellent chemical resistance
- ANSI/SLAS 1-2004: Microplates - Footprint Dimensions
- Centrifugation to 4,000 RCF
- Diamond shaped wells allow complete sample recovery
- Ultra-flat surface ensures proper sealing with heat sealing film
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
182,22 € per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | P-384-120SQ-C |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Axygen® |
| Plate Format | 384-well |
| Plate Feature | Standard |
| Well Bottom | V |
| Well Shape | Square |
| Well Volume | 120 µL |
| Sterile | Non |
| Lids Included | Non |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.27126035
- Quality Certificate - Lot No.26426130
- Quality Certificate - Lot No.06826149
- Quality Certificate - Lot No.06526081
- Quality Certificate - Lot No.06326108
- Quality Certificate - Lot No.05126021
- Quality Certificate - Lot No.04926030
- Quality Certificate - Lot No.04826025
- Quality Certificate - Lot No.04626017
- Quality Certificate - Lot No.04426021
- Quality Certificate - Lot No.04326028
- Quality Certificate - Lot No.04126033
- Quality Certificate - Lot No.04026052
- Quality Certificate - Lot No.03826022
- Quality Certificate - Lot No.02726012
- Quality Certificate - Lot No.02526018
- Quality Certificate - Lot No.02326026
- Quality Certificate - Lot No.02226020
- Quality Certificate - Lot No.01426030
- Quality Certificate - Lot No.01226055
- Quality Certificate - Lot No.00926018
- Quality Certificate - Lot No.00726027
- Quality Certificate - Lot No.00526050
- Quality Certificate - Lot No.35425005