Axygen® 384-well Clear V-Bottom 240 µL Polypropylene Deep Well Not Treated Plate, 5 per Pack, Sterile
产品编号P-384-240SQ-C-S
Axygen® deep well and assay plates are used for sample collection, in vitro growth chambers and long-term storage. Made of polypropylene, they offer excellent chemical resistance and will withstand temperatures down to -80°C.
- Excellent chemical resistance
- ANSI/SLAS 1-2004: Microplates - Footprint Dimensions
- Centrifugation to 4,000 RCF
- Diamond shaped wells allow complete sample recovery
- Ultra-flat surface ensures proper sealing with heat sealing film
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
库存少于 10
详情
| 产品编号 | P-384-240SQ-C-S |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Axygen® |
| Plate Format | 384-well |
| Plate Feature | Standard |
| Well Shape | Square |
| Well Volume | 240 µL |
| Sterile | Yes |
| Lids Included | No |
| Application | Diagnostics |
产品规格文件
可用的证书
- 质量证书 – 批号 19726003
- 质量证书 – 批号 19626006
- 质量证书 – 批号 19526010
- 质量证书 – 批号 19426089
- 质量证书 – 批号 19126008
- 质量证书 – 批号 19026004
- 质量证书 – 批号 18926005
- 质量证书 – 批号 18826005
- 质量证书 – 批号 18726088
- 质量证书 – 批号 16126047
- 质量证书 – 批号 15926121
- 质量证书 – 批号 15926076
- 质量证书 – 批号 04326027
- 质量证书 – 批号 04126032
- 质量证书 – 批号 03926023
- 质量证书 – 批号 03726026
- 质量证书 – 批号 23225017
- 质量证书 – 批号 23125017
- 质量证书 – 批号 23025022
- 质量证书 – 批号 33524024
- 质量证书 – 批号 33524023
- 质量证书 – 批号 33224058
- 质量证书 – 批号 32524052
- 质量证书 – 批号 30724028
- 质量证书 – 批号 30624032
- 质量证书 – 批号 21024002
- 质量证书 – 批号 20924003
- 质量证书 – 批号 20824002
- 质量证书 – 批号 18824015
- 质量证书 – 批号 18724003